Catalog No. : TV14-6LF-XV-F
Description: COSSE A FOURCH ISOL EN VINYL
UPC: 728494147734
Vinyl Insulated Locking Fork Terminal - Wire Range 16-14 AWG, Bolt Hole #6, Strip Length .27 Inches, Install with CM2000 (Die A), Color Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
16-14 AWG |