text.skipToContent text.skipToNavigation

Catalog No. : TV14-250PD-XV

Description:  VIN INS PGYBCK DISCON No12-10 BLUE

UPC: 728494144733

Insulated Vinyl Piggy Back - 250 Series Disconnects for Wire Range 16-14, Blue, Canister
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV14250PDL

Descriptors

Category

Wire terminal disconnect

Special Features

Male and Female Tabs Combined. Additional conductors may be added to existing installations without changing blocks. Molded Insulator. Brazed Seam. Internal Barrel Serrations. Funnel Entry.

Specifications

Material

Brass with Copper Sleeve

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E66716
UL E66716

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)

Documents/Support Tools

Sales Drawing

Click here