text.skipToContent text.skipToNavigation

Catalog No. : TV14-250MDD-XV

Description:  16-14 VINYL INSUL MALE DISCONNECT

UPC: 786209935861

Vinyl Insulated 2 Crimp Male Disconnect - Wire Range 16-14 AWG, Strip Length .27 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Color Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

16-14 AWG

Documents/Support Tools

Sales Drawing

Click here