Catalog No. : TV14-250MD-XV
Description: VINYL INSUL MALE DISCONN 16-14 BLUE
UPC: 728494144306
Insulated Vinyl Male - 250 Series Disconnects for Wire Range 16-14, Blue, Canister
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy entry copper insulation sleeve.
- Application Tools: WT112M
- Alternate Package Qty: TV14250MDL
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Easy entry copper insulation sleeve. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Blue |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E66716 |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
|
Sales Drawing |