text.skipToContent text.skipToNavigation

Catalog No. : TV14-250MD-L

Description:  VINYL INSULATED MALE TAB 16-14 AWG

UPC: 786209937681

Insulated Vinyl Male - 250 Series Disconnects for Wire Range 16-14 , Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy entry copper insulation sleeve.
  • Application Tools: WT112M

Descriptors

Category

Wire terminal disconnect

Special Features

Easy entry copper insulation sleeve.

Specifications

Material

Brass with Copper Sleeve

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)