Catalog No. : TV14-250FD-XV-F
Description: VINYL INSUL FEM DISC FRENCH LABEL
UPC: 728494145563
Vinyl Insulated Female Disconnect - Wire Range 16-14 AWG, Strip Length .27 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Color Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
300 V |
Material |
Vinyl |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E66716 |
Dimensions
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Insulation |
Partially isolated |
Colour insulation |
Blue |
Material insulation |
Polyvinyl chloride (PVC) |
AWG-range |
16-14 |
Documents/Support Tools
Sales Drawing |