text.skipToContent text.skipToNavigation

Catalog No. : TV14-18BL-XV

Description:  VINLY INSUL BLADE TERM 16-14 BLUE

UPC: 728494144627

Insulated Vinyl Blade Terminal for Wire Range 16-14, Blue, Canister, Reusable Packaging
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV1418BLL

Descriptors

Category

Electrical terminals

Special Features

For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Insulation

Polyvinyl chloride (PVC)

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here