text.skipToContent text.skipToNavigation

Catalog No. : TV14-14R-XV

Description:  VNYL INSUL RNG TERM 16-14 1/4IN BLU

UPC: 728494144467

Insulated Vinyl Ring Terminal for Wire Range 16-14 Stud Size 1/4, Blue, Canister
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV1414RL

Descriptors

Category

Electrical terminals

Special Features

Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

1/4 inch