text.skipToContent text.skipToNavigation

Catalog No. : TV14-12PT-L

Description:  VINYL INSULATED PIN TERMINAL 16-14

UPC: 786209937636

Insulated Vinyl Pin Terminals for Wire Range 16-14 , Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For Use in Pin-Style terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A

Descriptors

Category

Electrical terminals

Special Features

For Use in Pin-Style terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Pin shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14