Catalog No. : TV14-10LFD-XV-F
Description: COSSE SOURCH BLOQ ISOL 2 SERT VIN
UPC: 728494147925
Vinyl Insulated Locking Double Crimp Fork Terminal - Wire Range 16-14 AWG, Bolt Hole #10, Strip Length .27 Inches, Install with KST2000 (Die B), Color Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Dimensions
Wire Size |
16-14 AWG |