text.skipToContent text.skipToNavigation

Catalog No. : TV14-10F-XV-F

Description:  VINYL INSUL FORK TERM FRENCH LABEL

UPC: 728494145471

Vinyl Insulated Fork Terminal - Wire Range 16-14 AWG, Bolt Hole #10, Strip Length .27 Inches, Install with CM2000 (Die A), Color Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here