Catalog No. : TV14-10BL-XV
Description: VIN INSUL BLADE TERM 16-14 BLUE
UPC: 728494144610
Insulated Vinyl Blade Terminal, Wire Range 16-14 AWG, Blue, Canister, Reusable Packaging
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
- Alternate Package Qty: TV1410BLL
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Insulation |
Polyvinyl chloride (PVC) |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |