Catalog No. : TV14-00QS-Q
Description: VINYL INSULATED QUICK SPLICE 18-14
UPC: 786209938329
Insulated Vinyl Quick Splice for Wire Range 16-14 , Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Material |
Brass with Copper Sleeve |
Color |
Blue |
Temperature Rating |
105 C |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
AWG-range |
16-14 |