text.skipToContent text.skipToNavigation

Catalog No. : TV10-TV18-D

Description:  STEP DOWN SPLICE 12-10GA TO 22-16GA

UPC: 786209867377

Insulated Vinyl Step-Down Butt Splice for Wire Range 12-10 to 22-16, Yellow with Red Color Ring, Package of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Tubular copper construction prevents barrel separation during crimping and provides good conductivity.

Specifications

Conductor Range

16-14

Material

Copper

Finish

Tin-Plated

Color

Yellow

Voltage Rating

600 V

Insulation

Insulated Vinyl

Temperature Rating

75 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809