text.skipToContent text.skipToNavigation

Catalog No. : TV10-8F-XV-F

Description:  VINYL INSUL FORK TERM FRENCH LABEL

UPC: 728494145488

Vinyl Insulated Fork Terminal - Wire Range 12-10 AWG, Bolt Hole #8, Strip Length .35 Inches, Install with CM2000 (Die A), Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here