Catalog No. : TV10-6LFD-XV-F
Description: COSSE BLOQ 2 SERT ISOL VIN
UPC: 728494147888
Vinyl Insulated Locking Double Crimp Fork Terminal - Wire Range 12-10 AWG, Bolt Hole #6, Strip Length .35 Inches, Install with KST2000 (Die B), Color Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Dimensions
Wire Size |
12-10 AWG |