text.skipToContent text.skipToNavigation

Catalog No. : TV10-6LFD-XV

Description:  12-10 VIN LCKG FORK TERMINAL

UPC: 786209935847

Vinyl Insulated Double Crimp Locking Fork Wire Range 12-10 Bolt Hole #6, Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG