text.skipToContent text.skipToNavigation

Catalog No. : TV10-250MDD-XV

Description:  12-10 VINYL INSUL MALE DISCONNECT 6

UPC: 786209935878

Vinyl Insulated 2 Crimp Male Disconnect - Wire Range 12-10 AWG, Strip Length .35 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Die Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Yellow

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

12-10 AWG

ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Yellow

Material insulation

Polyvinyl chloride (PVC)

AWG-range

12-10

Documents/Support Tools

Sales Drawing

Click here