text.skipToContent text.skipToNavigation

Catalog No. : TV10-250FDD-XV-F

Description:  COSSE FEM DEB 2 SERT ISOL VIN

UPC: 728494147857

Vinyl Insulated 2 Crimp Female Disconnect - Wire Range 12-10 AWG, Strip Length .35 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Die Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E66716
UL E66716

Dimensions

Wire Size

12-10 AWG