Catalog No. : TV10-10R-XV-F
Description: VNYL INSUL RNG TERM 12-10,10
UPC: 728494145419
Vinyl insulated ring terminal, Wire range 12-10, Stud size #10, Yellow, Canister of 15 terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression connector |
Specifications
|
Material |
Vinyl |
|
Color |
Yellow |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |