Catalog No. : TV10-10LFD-XV
Description: 12-10 VIN LOCKG FORK TERMINAL
UPC: 786209935793
Vinyl Insulated Double Crimp Locking Fork Terminal - Wire Range 12-10 AWG, Strip Length .35 Inches, Bolt Hole #10, Color Yellow, Install with KST2000 (Die B)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
12-10 AWG |