text.skipToContent text.skipToNavigation

Catalog No. : TV10-00QS-V-F

Description:  EPISSURE RAPIDE ISOL VINLY

UPC: 728494147666

Vinyl Insulated Quick Splice - Wire Range 12-10 AWG, Bolt Hole N/A, Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG