text.skipToContent text.skipToNavigation

Catalog No. : TUF-2-U-WH-DC-G-4X

Description:  LED EXIT POLY NEMA 4X ACDC

UPC: 787321174046

Exit Sign, double face, 120 to 347VAC, Housing Colour: white/white, Unit Type: NEMA-4X & NSF, Voltage DC: 6 to 48V, Legend Colour: green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting