text.skipToContent text.skipToNavigation

Catalog No. : TUF-1-U-WH-SPD-CW-4X

Description: 

UPC:

Exit Sign, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Housing Colour: white/white, Legend Colour: red, cold-weather, diagnostic, Cold-Weather Temperature: -20°C, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

TUF Exit Series

Application

Institutional, Industrial, Hospitality

Specifications

Voltage Rating

120/347 VAC

Battery Runtime

90 minutes

Battery

Nickel-cadmium

Housing Color

White

Letter Color

White

Legend

On

Material

Faceplate: Polycarbonate, Frame: PVC

Mounting

Universal

Environmental Conditions

-20C

Classifications

Brand Name

Ready-Lite

Standard

CSA
CSA

Dimensions

Size

9-1/4 Inches Height x 14 Inches Width

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here