text.skipToContent text.skipToNavigation

Catalog No. : TUF-1-U-WH-SPD-4X

Description:  P4 LED EXIT POLY NEMA 4X C/W DIAG

UPC: 624050030420

Exit Sign, Unit Type: NEMA-4X & NSF, single face, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Housing Colour: white/white, Legend Colour: red, diagnostic, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-diagnostic circuitry standard on all self-powered models
  • Energy efficient, consumes less than 3 watts in AC or DC mode
  • NEXUS compatible

Descriptors

Category

Emergency Lighting