text.skipToContent text.skipToNavigation

Catalog No. : TUF-1-U-BKNEXRF-4X

Description:  NEMA4X EM LED SPWRD NEXUS WIRELESS

UPC: 624050081156

Exit Sign, single face, 120 to 347VAC, Housing Colour: black/black, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, self-powered, Legend Colour: red, NEXUS wireless system interface, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting