text.skipToContent text.skipToNavigation

Catalog No. : TUF-1-U-BK-DC-4X

Description:  P4 INDUSTRIAL EXITS

UPC: 624050029417

Exit Sign, Unit Type: NEMA-4X & NSF, single face, 120 to 347VAC, Voltage DC: 6 to 48V, Housing Colour: black/black, Legend Colour: red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-diagnostic circuitry standard on all self-powered models
  • Energy efficient, consumes less than 3 watts in AC or DC mode
  • NEXUS compatible

Descriptors

Category

Emergency Lighting