text.skipToContent text.skipToNavigation

Catalog No. : TTC4P

Description:  TRANS TANK GRND CONN 1 1-3/8 TP

UPC: 783786300495

Transformer Tank Ground Connector for Wire Range 1 Stranded - 10 Solid, Stud Size 1/2-13 UNC-2A, Tin-Plated. 1-1/4 X 7/8 X 1-3/8 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of High Conductivity Bronze - 1/2 inch-13 stud fits all standard EEI-NEMA distribution transformers. One size connector to handle full range of grounding conductors from #8 through #2/0 stranded. No special tools required.

Application

Transformer Tank Ground Connector

Specifications

Conductor Material

Copper

Type Of Indicators

None

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Blackburn

Dimensions

Conductor Size

#1 STR AWG , #10 SOL AWG

Length

1-3/8 in

Size

1-1/4 X 7/8 X 1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here