text.skipToContent text.skipToNavigation

Catalog No. : TTC2

Description:  GROUNDING CONNECTOR

UPC: 783786300440

Transformer Tank Ground Connector for Wire Range 2/0 Stranded - 8 Solid, Stud Size 1/2-13 UNC-2A. 1-51/64 X 1-9/64 X 1-21/32 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Cast of High Conductivity Bronze - 1/2 inch-13 stud fits all standard EEI-NEMA distribution transformers. One size connector to handle full range of grounding conductors from #8 through #2/0 stranded. No special tools required.

Application

Transformer Tank Ground Connector

Specifications

Conductor Material

Copper

Type Of Indicators

None

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Blackburn

Dimensions

Conductor Size

2/0 STR AWG , #8 SOL AWG

Length

1-21/32 in

Size

1-51/64 X 1-9/64 X 1-21/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here