Catalog No. : TT580-UPC
Description: 5/8 IN X 10 FT GALV GROUND ROD
UPC: 624871005300
For more info visit:
tnb.ca.abb.com/en/
- To terminate bare copper ground wire into the earth.
- Galvanized steel
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Galvanized Steel |
Classifications
Brand Name |
Microlectric |
Dimensions
Length |
10 ft |
Size |
5/8 in |