Alternate Catalog No. : TSC 8111
Catalog No. : TSC8111
Description: NEMA TFR SPADE ADAPTER 28 .562 DIA
UPC: 783786754489
Nema Transformer Spade Adapter, Aluminum Pad With (28) .562 Diameter Holes, 24.500 Long X 4.00 High X .50 Wide, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
24.500 Long X 4.00 High X .50 Wide |