Alternate Catalog No. : TSC 7087
Catalog No. : TSC7087
Description: NEMA TFR SPADE ADAPTER 2 .562 DIA
UPC: 783786754441
Nema Transformer Spade Adapter, Tin Plated Aluminum Pad with (8) .562 Diameter Holes, (2) .562 Diameter Slotted Holes, 9.500 Long X 3.375 High X .750 Wide. Two Rows of 5 Holes, Round Holes Centered at .875, 2.625, 4.875 and 8.625 inch, the 1 Slotted Hole at 6.625-6.875 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
9.500 Long X 3.375 High X .750 Wide. |