text.skipToContent text.skipToNavigation

Alternate Catalog No. : TSC 6015

Catalog No. : TSC6015

Description:  AL TFR SPADE ADAP BOLT 1/2 6 HOLE

UPC: 783786754403

Tin Plated Aluminum Transformer Spade Adapter, Bolt 1/2 inch, Six Hole Pad, Two Rows of 3 Holes. 1.75 inch Centers. 5.25 inch long x 3 inch wide x .375 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Adapters for Standard and Four-Hole NEMA Transformer Pads
  • Cables are Disconnectable to Make Swaps and Changes Easier
  • Dual-Rated to Accept Copper or Aluminum Lugs

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5.25 inch long x 3 inch wide x .375 inch thick.