Alternate Catalog No. : TSC 4-10 TN
Catalog No. : TSC4-10TN
Description: NEMA TP TRANS SPADE ADPT 10HL 3/4 4
UPC: 783786754298
NEMA Transformer Spade Adapters - Tin Plated Aluminum - TSC 4 series, (14) .562 inch Diameter Bolt Holes, L-Shaped - 8 inch x 8.75 inch, thickness 3/4 inch. 4-Hole Pad Side is 4 inches Wide with 1.75 inch centers, 10-Hole Pad Side is 3.875 inch x 8.75 inch with 1.75 inch centers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8 inch x 8.75 inch, thickness 3/4 inch. |