Alternate Catalog No. : TSC 16-8585
Catalog No. : TSC16-8585
Description: NEMA TFR SPADE ADAPTER, 16 .562 DIA
UPC: 783786754243
Nema Transformer Spade Adapter, Aluminum Pad with (16) .562 Diameter Holes - 4 Rows of 4 Holes, 7.00 Long X 8.00 High X .750 Wide. 1.75 inch Spacing.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
7.00 Long X 8.00 High X .750 Wide. |