text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 906

Catalog No. : TS906

Description:  2 INCH STRAP,EMT,STL,2 HOLE

UPC: 785991444186

Two Hole Strap, Conduit Size 2 Inches, Length 4.91 Inches, Width 1 Inch, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Dimensions

Size

2 Inches

Documents/Support Tools

Sales Drawing

Click here