text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 905

Catalog No. : TS905

Description:  1 1/2 INCH STRAP,EMT,STL,2 HOLE

UPC: 785991444179

Two Hole Strap, Conduit Size 1-1/2 Inch, Length 4.22 Inches, Width 0.88 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Documents/Support Tools

Sales Drawing

Click here