text.skipToContent text.skipToNavigation

Catalog No. : TS904-1

Description:  1 1/4 STRAP,EMT,STL,2 HOLE,EA

UPC: 785991192988

Two Hole Strap, Conduit Size 1-1/4 Inch, Length 3.67 Inches, Width 0.75 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y