text.skipToContent text.skipToNavigation

Catalog No. : TS902-10

Description:  3/4 STRAP,EMT,STL,2 HOLE,10/BG

UPC: 785991145007

Two Hole Strap, Conduit Size 3/4 Inch, Length 2.67 Inches, Width 0.62 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y