text.skipToContent text.skipToNavigation

Catalog No. : TS346

Description:  SCREW ANCHOR ROD 3/4 IN X 5 1/2 FT

UPC: 624871023960

Made or assembled in Canada.

Screw anchor. Installed by placing a rod into the heavy forged oval eye to screw the anchor into the ground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Screw anchors

Application

For pole line hardware

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Dimensions

Length

5.6 in

Documents/Support Tools

Sales Drawing

Click here