text.skipToContent text.skipToNavigation

Catalog No. : TS273HDG

Description:  STEEL TRACK SUPPORT HDG

UPC: 616013081952

Steel Track Support with Hot-Dip Galvanized finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Silver

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Height

3-3/4 in

Depth

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here