text.skipToContent text.skipToNavigation

Alternate Catalog No. : TS 272

Catalog No. : TS272

Description:  272

UPC: 616013288511

Support, Track, Height 3-3/4 Inches, Depth 1-5/8 Inches, Opening Width 1 Inch, Two Side Hole Diameter 7/16 Inch, One Top Hole 9/16 Inch, Design Load 1,000 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Color

Silver

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Height

3-3/4 in

Depth

1-5/8 in

Documents/Support Tools

Sales Drawing

Click here