Catalog No. : TS-103M2
Description: 1 STRAP,EMT,STL,1 HOLE SNAP,2/BG
UPC: 785991170603
One Hole Snap Strap, Conduit Size 1 Inch, Length 2.25 Inches, Width 0.75 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Metal straps |
|
Application |
For use with EMT Conduit |
Specifications
|
Material |
Zinc Plated Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1 Inch |
|
Length |
2.25 in |
|
Width |
0.75 in |
ETIM Classification
ETIM
EC000127 Saddle
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |
|
Halogen free |
Y |
|
UV resistant |
Y |