text.skipToContent text.skipToNavigation

Catalog No. : TS-101M5

Description:  1/2 STRAP,EMT,STL,1 HOLE SNAP,5/BG

UPC: 785991170580

One Hole Snap Strap, Conduit Size 1/2 Inch, Length 1.79 Inches, Width 0.57 Inches, Material Zinc Plated Steel, For use with EMT Conduit, Bag of 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Half clamp

Type of fastening

Screw hole

Material

Steel

Halogen free

Y

UV resistant

Y