text.skipToContent text.skipToNavigation

Catalog No. : TRC10

Description: 

UPC:

Nylon Insulated Ring Terminal Wire Range 4.0-6.0 millimeters squared Bolt Hole M 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Red

Classifications

Brand Name

Sta-Kon

ETIM EC001052 Solderless copper terminals for copper conductors

Bolt dimension (metric)

10

Flange shape

Ring shape

Insulation

PA

Colour insulation

Red

Nominal cross section

4-6 mm²

Reel packaging

N

Material

Copper

Surface protection

Tinned