text.skipToContent text.skipToNavigation

Catalog No. : TR61

Description:  COMPRESSI0N SLEEVE

UPC: 783786101443

Aluminum 4-1/4 inch Service Entrance Compression Splice for Wire Range 6 ASCR, 6 Stranded, 4 Solid, Dies: 5/8, TU, 8A, 243, 52. Pre-filled with Oxide Inhibitor with Blue Caps. For Aluminum Conductors
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Contains Oxide Inhibiting Compound

Application

Semi-tension Splice used for Service Entrance on Commercial-Industrial Loads

Specifications

Connection

Compression

Conductor Range

#6 ACSR , #6 STR , #4 SOL

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

Passes the requirements of ANSI C119.4
Passes the requirements of ANSI C119.4

Dimensions

Size

4-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here