text.skipToContent text.skipToNavigation

Catalog No. : TR294

Description:  FOUR WHEEL TROLLEY

UPC: 616013288412

Four Wheel, Bearing Trolley Assembly. Frictionless Needle Bearings. Design load 1000 pounds
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Electrical hangers

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

With screw accessories

N

Documents/Support Tools

Sales Drawing

Click here