text.skipToContent text.skipToNavigation

Catalog No. : TR292

Description:  2 WHEEL TROLLEY

UPC: 616013288399

Two Wheel, Bearing Trolley Assembly. Frictionless Needle Bearings. Design load 500 pounds
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Electrical hangers

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here