Catalog No. : TQL70F
Description: ENCLOSURE NEMA 1 FLUSH 70A
UPC: 783164022117
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Frame notes and/or restrictions THQL, TXQL, THQL-GF (1, 2, 3 Pole) Enclosure notes and/or limitation Enclosure cannot accommodate a 3-pole breaker with accessory. Enclosure includes removable closing cap. ACCESSORIES Neutral Kit (non-GF applications) included Raintight Hubs TC 75, TC 10 0, TC125, TC150, T CCP L70F Amps 70 A
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B3 |
Specifications
|
Enclosure Type |
NEMA Type 1 |
|
Mounting |
Flush |
|
Frame Type |
Q-Line |
|
Amperage |
70 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
CSA |
Dimensions
|
Height |
12.88 in |
|
Depth |
4.06 in |
|
Width |
5.75 in |
|
Weight |
6.1 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.