text.skipToContent text.skipToNavigation

Catalog No. : TQL125S

Description:  125A TYPE 1 2POLE CKT BKR ENCL SURF

UPC: 783164321333

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. , , Frame notes and/or restrictions:2 pole only , Enclosure notes and/or limitation: Not CSA Certified. , , ACCESSORIES: , Neutral Kit (non-GF applications):included
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B3

Specifications

Enclosure Type

NEMA Type 1

Mounting

Surface

Frame Type

Q-Line

Amperage

125 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

UL

Dimensions

Height

16.88 in

Depth

4.50 in

Width

6.75 in

Weight

8.6 lb